SOT855-6: HTQFP64 | NXP Semiconductors

SOT855-6: HTQFP64


Overview

HTQFP64, thermal enhanced thin quad flat package; 64 terminals, 0.5 mm pitch, 10 mm x 10 mm x 1 mm body; exposed die pad
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HTQFP64 surface mount HTQFP 10 x 10 x 1 64 plastic
Manufacture Code Reference Codes Issue Date
98ASA01609D 2021-12-14
Part Description Quick access
Arm Cortex-M33-based Microcontroller with 8KB Cache
Arm Cortex-M33-based Microcontroller with 8KB Cache