LPC54S018J2MET180 Product Information|NXP

Buy Options

LPC54S018J2MET180E

Active

12NC: 935376756551

Details

Quantity

Unit Pricing

1 - 25$6.89
26 - 98$6.36
99 - 99$5.83
100+$5.83

Order

$6.89 USD
In Stock:445
Order from distributors

Operating Features

ParameterValue
Core Type
Arm Cortex-M4
Operating Frequency [Max] (MHz)
180
Flash (kB)
2048
SRAM (kB)
360
Serial Communication
10 x I²C, 10 x UART, 11 x SPI
CAN
2
Ethernet
1 x MII/RMII
ParameterValue
USB Controllers
2
Security
CRC, RNG
ADC [Number, bits]
1 x 12
GPIO
137
Supply Voltage [Min to Max] (V)
1.71 to 3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
LPC54S018J2MET180E(935376756551)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
204.7831496

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
LPC54S018J2MET180E
(935376756551)
No
3
3
240
260

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
LPC54S018J2MET180E
(935376756551)
854231
5A992C
G176579

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
LPC54S018J2MET180E
(935376756551)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about LPC540XX

Offering flashless design and security integration, the LPC540xx family of MCUs combines a 180 MHz Arm® Cortex®-M4 core with a power-efficient and unique architecture, advanced HMI and flexible communication peripherals for real-time performance in the next-generation IoT. Featuring flexibility with a quad SPI flash interface, CAN, graphic LCD and up to 11 channels for FlexComm, the LPC540xx family provides the ability to adapt as requirements change. Compatibility within the LPC54000 series enables the LPC540xx MCU family to provide a seamless migration path for increasing processing power and adding the flexibility of additionally advanced peripherals.

For added security, the new LPC54S0xx MCU devices in this family provide Physical Unclonable Function (PUF) root key using dedicated SRAM for silicon fingerprint making it possible to generate, store, and reconstruct keys. In addition, the LPC54S0xx devices feature an on-chip hardware AES engine to protect the image content and accelerate processing for data integrity and proof of origin. Data can be encrypted or decrypted by the AES engine using the encrypted key stored in the OTP, SRAM PUF-based or a software supplied key.

This device is fully supported by NXP’s MCUXpresso Software and Tools, a comprehensive and cohesive set of free software development tools for Kinetis, LPC and i.MX RT microcontrollers. MCUXpresso SDK also includes project files for Keil MDK and IAR EWARM.

More