Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Power-Efficient Microcontrollers (MCUs) with Advanced Peripherals Based on Arm® Cortex®-M4 Core
TFBGA180: plastic thin fine-pitch ball grid array package; 180 balls, 0.8 mm pitch, 12 mm x 12 mm x 0.71 mm body
12NC: 935376755551
Details
Quantity
Unit Pricing
1 - 25 | $6.81 |
26 - 98 | $6.29 |
99 - 99 | $5.76 |
100+ | $5.76 |
Order
Normally ships in 1-2 business days.
Order from distributorsParameter | Value |
---|---|
Core Type | Arm Cortex-M4 |
Operating Frequency [Max] (MHz) | 180 |
Flash (kB) | 4096 |
SRAM (kB) | 360 |
Serial Communication | 10 x I²C, 10 x UART, 11 x SPI |
CAN | 2 |
Ethernet | 1 x MII/RMII |
Parameter | Value |
---|---|
USB Controllers | 2 |
Security | CRC, RNG |
ADC [Number, bits] | 1 x 12 |
GPIO | 137 |
Supply Voltage [Min to Max] (V) | 2.7 to 3.6 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 105 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
LPC54018J4MET180E(935376755551) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 204.7831496 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
LPC54018J4MET180E (935376755551) | No | 3 | 3 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
LPC54018J4MET180E (935376755551) | 854231 | 5A992C | G176579 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
LPC54018J4MET180E (935376755551) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
Offering flashless design and security integration, the LPC540xx family of MCUs combines a 180 MHz Arm® Cortex®-M4 core with a power-efficient and unique architecture, advanced HMI and flexible communication peripherals for real-time performance in the next-generation IoT. Featuring flexibility with a quad SPI flash interface, CAN, graphic LCD and up to 11 channels for FlexComm, the LPC540xx family provides the ability to adapt as requirements change. Compatibility within the LPC54000 series enables the LPC540xx MCU family to provide a seamless migration path for increasing processing power and adding the flexibility of additionally advanced peripherals.
For added security, the new LPC54S0xx MCU devices in this family provide Physical Unclonable Function (PUF) root key using dedicated SRAM for silicon fingerprint making it possible to generate, store, and reconstruct keys. In addition, the LPC54S0xx devices feature an on-chip hardware AES engine to protect the image content and accelerate processing for data integrity and proof of origin. Data can be encrypted or decrypted by the AES engine using the encrypted key stored in the OTP, SRAM PUF-based or a software supplied key.
This device is fully supported by NXP’s MCUXpresso Software and Tools, a comprehensive and cohesive set of free software development tools for Kinetis, LPC and i.MX RT microcontrollers. MCUXpresso SDK also includes project files for Keil MDK and IAR EWARM.