Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
---|---|---|---|---|---|---|---|
SOT570-3 | TFBGA180 | surface mount | bottom | TFBGA | 12 x 12 x 0.71 | 180 | plastic |
Manufacture Code | Reference Codes | Issue Date |
---|---|---|
SOT570 | 2010-04-15 |
Part | Description | Quick access |
---|---|---|
LPC54016JET180 | View parametrics | |
LPC4353FET180 | High Performance 32-bit Microcontroller (MCU) based on ARM Cortex-M4/M0 Cores | View parametrics |
LPC54606J256ET180 | View parametrics | |
LPC4088FET180 | View parametrics | |
LPC1776FET180 | Scalable Mainstream 32-bit Microcontroller (MCU) based on ARM Cortex-M3 Core | View parametrics |
LPC54608J512ET180 | View parametrics | |
LPC4330FET180 | View parametrics | |
LPC54S016JET180 | View parametrics | |
LPC54605J512ET180 | View parametrics | |
LPC54018JET180 | View parametrics | |
LPC4078FET180 | View parametrics | |
LPC54607J512ET180 | View parametrics | |
LPC54628J512ET180 | View parametrics | |
LPC3141FET180 | ARM926EJ-S with 192 kB SRAM, USB High-speed OTG, SD/MMC, NAND flash controller | View parametrics |
LPC2458FET180 | Single-chip 16-bit/32-bit micro; 512 kB flash, Ethernet, CAN, ISP/IAP, USB 2.0 device/host/OTG, ext memory interface | View parametrics |
LPC3131FET180 | Low-cost, low-power ARM926EJ-S MCUs with high-speed USB 2.0 OTG, SD/MMC, and NAND flash controller | View parametrics |
LPC54S018JET180 | View parametrics | |
LPC3130FET180 | Low-cost, low-power ARM926EJ-S MCUs with high-speed USB 2.0 OTG, SD/MMC, and NAND flash controller | View parametrics |
LPC18S50FET180 | 32-bit ARM Cortex-M3 flashless MCU with security features; 200 kB SRAM; Ethernet, two HS USB, LCD, EMC | View parametrics |
LPC54618J512ET180 | View parametrics | |
LPC4350FET180 | View parametrics | |
LPC54018J4MET180 | View parametrics | |
LPC54607J256ET180 | View parametrics | |
LPC1850FET180 | Quad SPI Flash Interface (SPIFI), 200 kB SRAM, two High-speed USB, Ethernet, LCD, TFBGA180 package | View parametrics |
LPC54616J256ET180 | View parametrics | |
LPC1830FET180 | High Performance 32-bit Microcontroller based on ARM Cortex-M3 | View parametrics |
LPC1778FET180 | Scalable Mainstream 32-bit Microcontroller (MCU) based on ARM Cortex-M3 Core | View parametrics |
LPC1788FET180 | Scalable Mainstream 32-bit Microcontroller (MCU) based on ARM Cortex-M3 Core | View parametrics |
LPC54S018J4MET180 | View parametrics | |
LPC4076FET180 | View parametrics | |
LPC54S018J2MET180 | View parametrics | |
LPC43S50FET180 | View parametrics | |
LPC54605J256ET180 | View parametrics | |
LPC4337FET180 | High Performance 32-bit Microcontroller (MCU) based on ARM Cortex-M4/M0 Cores | View parametrics |
LPC43S20FET180 | View parametrics | |
LPC54018J2MET180 | View parametrics |