LPC54S016JBD100 Product Information|NXP

Buy Options

LPC54S016JBD100E

Active

12NC: 935350956551

Details

Quantity

Unit Pricing

1 - 25$6.02
26 - 98$5.56
99 - 99$5.09
100+$5.09

Order

$6.02 USD
In Stock:461
Order from distributors

Operating Features

ParameterValue
Core Type
Arm Cortex-M4
Operating Frequency [Max] (MHz)
180
SRAM (kB)
360
EEPROM (kB)
0.016
Serial Communication
10 x I²C, 10 x UART, 11 x SPI
CAN
2
Ethernet
1 x MII/RMII
ParameterValue
USB Controllers
2
Security
CRC, RNG
ADC [Number, bits]
1 x 12, 1 x 24, 1 x 8
GPIO
64
Supply Voltage [Min to Max] (V)
1.71 to 3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
LPC54S016JBD100E(935350956551)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
700.58116376
LPC54S016JBD100Y(935350956518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
700.58116376

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
LPC54S016JBD100E
(935350956551)
No
3
3
240
260
LPC54S016JBD100Y
(935350956518)
No
3
3
240
260

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
LPC54S016JBD100E
(935350956551)
854231
5A992C
G176579
LPC54S016JBD100Y
(935350956518)
854231
5A992C

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
LPC54S016JBD100E
(935350956551)
2022-06-012022-09-05202205023IStandardize the LQFP 14x14x1.4 tray and the 5+1 Tray Dry-Pack Packing Method
LPC54S016JBD100E
(935350956551)
2018-02-022018-02-12201801029IChanging Packing Trays for Products in 14x14 and 20x20 (H)LQFP Packages.

More about LPC540XX

Offering flashless design and security integration, the LPC540xx family of MCUs combines a 180 MHz Arm® Cortex®-M4 core with a power-efficient and unique architecture, advanced HMI and flexible communication peripherals for real-time performance in the next-generation IoT. Featuring flexibility with a quad SPI flash interface, CAN, graphic LCD and up to 11 channels for FlexComm, the LPC540xx family provides the ability to adapt as requirements change. Compatibility within the LPC54000 series enables the LPC540xx MCU family to provide a seamless migration path for increasing processing power and adding the flexibility of additionally advanced peripherals.

For added security, the new LPC54S0xx MCU devices in this family provide Physical Unclonable Function (PUF) root key using dedicated SRAM for silicon fingerprint making it possible to generate, store, and reconstruct keys. In addition, the LPC54S0xx devices feature an on-chip hardware AES engine to protect the image content and accelerate processing for data integrity and proof of origin. Data can be encrypted or decrypted by the AES engine using the encrypted key stored in the OTP, SRAM PUF-based or a software supplied key.

This device is fully supported by NXP’s MCUXpresso Software and Tools, a comprehensive and cohesive set of free software development tools for Kinetis, LPC and i.MX RT microcontrollers. MCUXpresso SDK also includes project files for Keil MDK and IAR EWARM.

More