Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Scalable Entry Level 32-bit Microcontroller (MCU) based on ARM Cortex-M0+/M0 Cores
12NC: 935297034518
Details
Order
12NC: 935297034529
Details
Order
Parameter | Value |
---|---|
Core Type | Arm Cortex-M0 |
Operating Frequency [Max] (MHz) | 50 |
Flash (kB) | 16 |
SRAM (kB) | 4 |
Serial Communication | 1 x I²C, 1 x SPI, 1 x UART |
Timers [Number, bits] | 2 x 16, 2 x 32 |
Parameter | Value |
---|---|
PWM [Number, bits] | 2 x 16 |
ADC [Number, bits] | 1 x 10 |
GPIO | 22 |
Supply Voltage [Min to Max] (V) | 1.8 to 3.6 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 85 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
LPC1112FDH28/102,5(935297034529) | Yes | Yes | Yes | REACH SVHC | 104.39 | |
LPC1112FDH28/102:5(935297034518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 108.184033832 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
LPC1112FDH28/102,5 (935297034529) | No | 1 | 2 | 240 | 260 |
LPC1112FDH28/102:5 (935297034518) | No | 1 | 2 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
LPC1112FDH28/102,5 (935297034529) | 854231 | EAR99 |
LPC1112FDH28/102:5 (935297034518) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
LPC1112FDH28/102:5 (935297034518) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
The LPC11xx MCU Family is an Arm Cortex-M0 based low-cost 32-bit MCU family operating at CPU frequencies of up to 50 MHz. The LPC11xx MCU family is designed for 8/16-bit micro-controller operations, offering performance, low power, simple instruction set with reduced code size.
The peripheral complement of the LPC11xx family includes up to 64 KB of flash memory, up to 8 KB of SRAM, fast-mode plus I2C-bus interface, RS-485/EIA-485 UART, SPI with SSP features, general purpose counters/timers, an Analog to Digital Converter, and up to 42 general purpose I/O pins.