LPC1114JHN33 Product Information|NXP

Features


Scalable Entry Level 32-bit Microcontroller (MCU) based on ARM Cortex-M0+/M0 Cores

Package


HVQFN32: plastic thermal enhanced very thin quad flat package; no leads; 32 terminals; 0.65 mm pitch, 7 mm x 7 mm x 0.85 mm body

Buy Options

LPC1114JHN33/203E

Active

12NC: 935303833551

Details

Order

Order from distributors

LPC1114JHN33/303E

Active

12NC: 935303834551

Details

Order

Order from distributors

LPC1114JHN33/333E

Active

12NC: 935303292551

Details

Order

Order from distributors

Operating Features

ParameterValue
Core Type
Arm Cortex-M0
Operating Frequency [Max] (MHz)
50
Flash (kB)
32
SRAM (kB)
4
Serial Communication
1 x I²C, 1 x UART, 2 x SPI
Timers [Number, bits]
2 x 16, 2 x 32
ParameterValue
PWM [Number, bits]
2 x 16
ADC [Number, bits]
1 x 10
GPIO
28
Supply Voltage [Min to Max] (V)
1.8 to 3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
LPC1114JHN33/203E(935303833551)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
132.9074511
LPC1114JHN33/303E(935303834551)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
132.9074511
LPC1114JHN33/333E(935303292551)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
132.9074511

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
LPC1114JHN33/203E
(935303833551)
No
3
3
240
260
LPC1114JHN33/303E
(935303834551)
No
3
3
240
260
LPC1114JHN33/333E
(935303292551)
No
3
3
240
260

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
LPC1114JHN33/203E
(935303833551)
854231
3A991A2
LPC1114JHN33/303E
(935303834551)
854231
3A991A2
LPC1114JHN33/333E
(935303292551)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
LPC1114JHN33/203E
(935303833551)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
LPC1114JHN33/303E
(935303834551)
LPC1114JHN33/333E
(935303292551)

More about LPC1100

The LPC11xx MCU Family is an Arm Cortex-M0 based low-cost 32-bit MCU family operating at CPU frequencies of up to 50 MHz. The LPC11xx MCU family is designed for 8/16-bit micro-controller operations, offering performance, low power, simple instruction set with reduced code size.

The peripheral complement of the LPC11xx family includes up to 64 KB of flash memory, up to 8 KB of SRAM, fast-mode plus I2C-bus interface, RS-485/EIA-485 UART, SPI with SSP features, general purpose counters/timers, an Analog to Digital Converter, and up to 42 general purpose I/O pins.