Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Scalable Entry Level 32-bit Microcontroller (MCU) based on ARM Cortex-M0+/M0 Cores
HVQFN32: plastic thermal enhanced very thin quad flat package; no leads; 32 terminals; 0.65 mm pitch, 7 mm x 7 mm x 0.85 mm body
12NC: 935290775551
Details
Order
12NC: 935293878551
Details
Order
12NC: 935293878518
Details
Order
12NC: 935295632551
Details
Order
12NC: 935290776551
Details
Order
12NC: 935293879551
Details
Order
12NC: 935293879518
Details
Order
12NC: 935293879557
Details
Order
12NC: 935295631551
Details
Order
12NC: 935290459551
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC |
---|---|---|---|---|---|
LPC1113FHN33/201,5(935290775551) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | |
LPC1113FHN33/202,5(935293878551) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | |
LPC1113FHN33/202:5(935293878518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | |
LPC1113FHN33/203,5(935295632551) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | |
LPC1113FHN33/301,5(935290776551) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | |
LPC1113FHN33/302,5(935293879551) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | |
LPC1113FHN33/302:5(935293879518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | |
LPC1113FHN33/302K(935293879557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | |
LPC1113FHN33/303,5(935295631551) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | |
LPC1113FHN33,551(935290459551) | No | No | - | REACH SVHC |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
LPC1113FHN33/201,5 (935290775551) | No | 3 | 3 | 240 | 260 |
LPC1113FHN33/202,5 (935293878551) | No | 3 | 3 | 240 | 260 |
LPC1113FHN33/202:5 (935293878518) | No | 3 | 3 | 240 | 260 |
LPC1113FHN33/203,5 (935295632551) | No | 3 | 3 | 240 | 260 |
LPC1113FHN33/301,5 (935290776551) | No | 3 | 3 | 240 | 260 |
LPC1113FHN33/302,5 (935293879551) | No | 3 | 3 | 240 | 260 |
LPC1113FHN33/302:5 (935293879518) | No | 3 | 3 | 240 | 260 |
LPC1113FHN33/302K (935293879557) | No | 3 | 3 | 240 | 260 |
LPC1113FHN33/303,5 (935295631551) | No | 3 | 3 | 240 | 260 |
LPC1113FHN33,551 (935290459551) | - | - | - | - | - |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
LPC1113FHN33/201,5 (935290775551) | 854231 | 3A991A2 |
LPC1113FHN33/202,5 (935293878551) | 854231 | 3A991A2 |
LPC1113FHN33/202:5 (935293878518) | 854231 | 3A991A2 |
LPC1113FHN33/203,5 (935295632551) | 854231 | 3A991A2 |
LPC1113FHN33/301,5 (935290776551) | 854231 | 3A991A2 |
LPC1113FHN33/302,5 (935293879551) | 854231 | 3A991A2 |
LPC1113FHN33/302:5 (935293879518) | 854231 | 3A991A2 |
LPC1113FHN33/302K (935293879557) | 854231 | 3A991A2 |
LPC1113FHN33/303,5 (935295631551) | 854231 | 3A991A2 |
LPC1113FHN33,551 (935290459551) | 854231 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
LPC1113FHN33/201,5 (935290775551) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
LPC1113FHN33/202,5 (935293878551) | ||||
LPC1113FHN33/202:5 (935293878518) | ||||
LPC1113FHN33/203,5 (935295632551) | ||||
LPC1113FHN33/301,5 (935290776551) | ||||
LPC1113FHN33/302,5 (935293879551) | ||||
LPC1113FHN33/302:5 (935293879518) | ||||
LPC1113FHN33/302K (935293879557) | ||||
LPC1113FHN33/303,5 (935295631551) |
The LPC11xx MCU Family is an Arm Cortex-M0 based low-cost 32-bit MCU family operating at CPU frequencies of up to 50 MHz. The LPC11xx MCU family is designed for 8/16-bit micro-controller operations, offering performance, low power, simple instruction set with reduced code size.
The peripheral complement of the LPC11xx family includes up to 64 KB of flash memory, up to 8 KB of SRAM, fast-mode plus I2C-bus interface, RS-485/EIA-485 UART, SPI with SSP features, general purpose counters/timers, an Analog to Digital Converter, and up to 42 general purpose I/O pins.