Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Evaluation Kit - MC34671, 600 mA High-input Voltage Charger Single-cell Li-Ion/Li-Polymer Batteries
12NC: 935327487598
Details
Order
Parameter | Value |
---|---|
Security Status | COMPANY PUBLIC |
Description | Evaluation Kit - MC34671, 600 mA High-input Voltage Charger Single-cell Li-Ion/Li-Polymer Batteries |
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
KIT34671EPEVBE(935327487598) | Not Available | Not Applicable | Not Available | No Information | 907184.7 |
Part/12NC | Safe Assure Functional Safety |
---|---|
KIT34671EPEVBE (935327487598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
KIT34671EPEVBE (935327487598) | 847330 | EAR99 |
This evaluation kit supports the MC34671—a cost-effective, fully integrated battery charger for Li-Ion or Li-Polymer batteries.
Product benefits include: