Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
TSON8: TSON8, plastic, thin small outline; no leads; 8 terminals; 1.25 mm pitch; 3 mm x 5 mm x 1.1 mm body
12NC: 935437381115
Details
Order
Parameter | Value |
---|---|
Number of pins | 8 |
Package Style | TSON |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
FXPQ3115BVST1(935437381115) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 31.3 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
FXPQ3115BVST1 (935437381115) | No | 1 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
FXPQ3115BVST1 (935437381115) | 854239 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
FXPQ3115BVST1 (935437381115) | NOTICE | 2025-07-31 | 2026-12-31 | MPL3115A2ST1 (935437141115) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
FXPQ3115BVST1 (935437381115) | 2024-10-14 | 2024-10-15 | 202410003DN | Discontinuation Notification for NXP Products; MPL115A1ST1 MPL115A2ST1 and FXPQ3115BVST1 |
The FXPQ3115BV is a compact, piezoresistive, absolute pressure sensor with an I²C digital interface. FXPQ3115BV has a wide operating range of 20 kPa to 110 kPa. This sensor is ideal for inhalers, continuous positive airway pressure (CPAP) masks or other medical devices coming in contact with a patient's airway. The MEMS and ASIC die are coated with a biomedically approved gel. The gel is a nontoxic, nonallergenic elastomer which meets all United States Pharmacopeia (USP) biological testing class VI requirements. The gel properties allow uniform pressure transmission to the MEMS diaphragm.