SOT1768-1: TSON8 Thin Small Outline; No Leads | NXP Semiconductors

SOT1768-1: TSON8


Overview

TSON8, plastic, thin small outline; no leads; 8 terminals; 1.25 mm pitch; 3 mm x 5 mm x 1.1 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TSON8 surface mount bottom TSON 3 x 5 x 1.1 8 plastic
Manufacture Code Reference Codes Issue Date
98ASA00260 2017-06-11
Part Description Quick access
Absolute digital pressure sensor (50 to 150 kPa)