FS32R274VBK2VMM Product Information|NXP

Features


S32R27 multicore Power Architecture, 200 MHz, ISO 26262, AEC-Q100 - S32R MCUs for Radar applications

Package


LFBGA257: LFBGA257, plastic, low profile fine-pitch ball grid array package; 257 balls; 0.8 mm pitch; 14 mm x 14 mm x 1.35 mm body

Buy Options

FS32R274VBK2VMM

End of Life

12NC: 935350819557

Details

Order

Order from distributors

Operating Features

ParameterValue
Core Type
2 x e200z4, 2 x e200z7
Operating Frequency [Max] (MHz)
200
Flash (kB)
2000
SRAM (kB)
1500
Serial Communication
1 x FlexRay, 1 x LINFlexD, 1 x Zipwire, 2 x I²C, 2 x SPI
I2S
2
CAN
3
Ethernet
1 x 10/100 BaseT
ParameterValue
Timers [Number, bits]
16 x 16, 5 x 32
PWM [Number, bits]
12 x 16
ADC [Number, bits]
2 x 12
DAC [Number, bits]
1 x 12
Supply Voltage [Min to Max] (V)
0.95 to 1.5
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105
Junction Temperature (Min to Max) (℃)
-40 to 130
ASIL Certification
up to ASIL D

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
FS32R274VBK2VMM(935350819557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e2
REACH SVHC
407.2

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
FS32R274VBK2VMM
(935350819557)
ISO 26262
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
FS32R274VBK2VMM
(935350819557)
854231
5A992C
G175701

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
FS32R274VBK2VMM
(935350819557)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
FS32R274VBK2VMM
(935350819557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
FS32R274VBK2VMM
(935350819557)
2017-09-162017-09-17201707028IS32R274 Datasheet and Reference Manual Update

More about S32R2X

The S32R264 and S32R274 are an AEC-Q100 Grade 1 qualified 32-bit Power Architecture®-based microcontrollers for automotive and industrial high-performance radar applications.

Both S32R264 and S32R274 MCUs address advanced radar signal processing capabilities and merge it with microcontroller capabilities for generic software tasks and car bus interfacing. It meets the high-performance computation demands required by modern beam-forming fast chirp modulation radar systems by offering signal processing acceleration together with powerful multi-core architecture. ​

The S32R264 and S32R274 MCUs offer a >4x leap in performance per power vs. the previous MPC577X products, increasing the level of integration available to designers of next-generation automotive radar modules

More