Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
S32R27 multicore Power Architecture, 200 MHz, ISO 26262, AEC-Q100 - S32R MCUs for Radar applications
LFBGA257: LFBGA257, plastic, low profile fine-pitch ball grid array package; 257 balls; 0.8 mm pitch; 14 mm x 14 mm x 1.35 mm body
12NC: 935350818557
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
FS32R274VBK2MMM(935350818557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e2 | REACH SVHC | 407.2 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
FS32R274VBK2MMM (935350818557) | ISO 26262 | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
FS32R274VBK2MMM (935350818557) | 854231 | 5A992C | G175701 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
FS32R274VBK2MMM (935350818557) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
FS32R274VBK2MMM (935350818557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
FS32R274VBK2MMM (935350818557) | 2017-09-16 | 2017-09-17 | 201707028I | S32R274 Datasheet and Reference Manual Update |
The S32R264 and S32R274 are an AEC-Q100 Grade 1 qualified 32-bit Power Architecture®-based microcontrollers for automotive and industrial high-performance radar applications.
Both S32R264 and S32R274 MCUs address advanced radar signal processing capabilities and merge it with microcontroller capabilities for generic software tasks and car bus interfacing. It meets the high-performance computation demands required by modern beam-forming fast chirp modulation radar systems by offering signal processing acceleration together with powerful multi-core architecture.
The S32R264 and S32R274 MCUs offer a >4x leap in performance per power vs. the previous MPC577X products, increasing the level of integration available to designers of next-generation automotive radar modules