SOT1547-1: LFBGA257 | NXP Semiconductors

SOT1547-1: LFBGA257


Overview

LFBGA257, plastic, low profile fine-pitch ball grid array package; 257 balls; 0.8 mm pitch; 14 mm x 14 mm x 1.35 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA257 surface mount bottom LFBGA 14 x 14 x 1.35 257 plastic
Manufacture Code Reference Codes Issue Date
98ASA00081D MO-275A -JJAC-1(JEDEC 2016-01-05
Part Description Quick access
NXP 32-bit MCU, Dual Power Arch, 1MB Flash, 120MHz, -40/+125degC, Automotive Qual, MAPBGA 257
NXP 32-bit MCU, Dual Power Arch, 2MB Flash, 180MHz, -40/+125degC, Automotive Qual, MAPBGA 257
NXP 32-bit MCU, Dual Power Arch, 2MB Flash, 180MHz, -40/+105degC, Automotive Qual, MAPBGA 257
NXP 32-bit MCU, Dual Power Arch, 2MB Flash, 180MHz, -40/+125degC, Automotive Qual, MAPBGA 257
NXP 32-bit MCU, Dual Power Arch, 1MB Flash, 120MHz, -40/+125degC, Automotive Qual, MAPBGA 257
S32R27 multicore Power Architecture, 240 MHz, ISO 26262, AEC-Q100 - S32R MCUs for Radar applications
S32R27 multicore Power Architecture, 240 MHz, ISO 26262, AEC-Q100 - S32R MCUs for Radar applications
S32R27 multicore Power Architecture, 200 MHz, ISO 26262, AEC-Q100 - S32R MCUs for Radar applications
S32R27 multicore Power Architecture, 200 MHz, ISO 26262, AEC-Q100 - S32R MCUs for Radar applications
NXP 32-bit MCU, Dual Power Arch, 1MB Flash, 120MHz, -40/+125degC, Automotive Qual, MAPBGA 257
S32R27 multicore Power Architecture, 240 MHz, ISO 26262, AEC-Q100 - S32R MCUs for Radar applications
2 x e200Z4 cores in LS, 200 MHz, 2.5MB Flash, 384kB SRAM, MAPBGA 257, 1 x FlexRay, 1 x Ethernet, -40°C to +125°C
S32R27 multicore Power Architecture, 200 MHz, ISO 26262, AEC-Q100 - S32R MCUs for Radar applications
S32R27 multicore Power Architecture, 240 MHz, ISO 26262, AEC-Q100 - S32R MCUs for Radar applications
S32R27 multicore Power Architecture, 200 MHz, ISO 26262, AEC-Q100 - S32R MCUs for Radar applications
NXP 32-bit MCU, Dual Power Arch, 1MB Flash, 150MHz, -40/+105degC, Automotive Qual, MAPBGA 257
S32R37 multicore Power Architecture, 240 MHz, ISO 26262, AEC-Q100 - S32R MCUs for Radar applications