DSP56F805FV80E Product Information|NXP

Buy Options

DSP56F805FV80E

NRND

12NC: 935309313557

Details

Order

Order from distributors

Operating Features

ParameterValue
Flash (kB)
64
RAM (kB)
4
Operating Frequency [Max] (MHz)
80
ParameterValue
CAN
1
SPI
1
Supply Voltage [Min to Max] (V)
3 to 3.6

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
DSP56F805FV80E(935309313557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
1319.1

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
DSP56F805FV80E
(935309313557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
DSP56F805FV80E
(935309313557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
DSP56F805FV80E
(935309313557)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
DSP56F805FV80E
(935309313557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
DSP56F805FV80E
(935309313557)
2019-08-072019-11-04201907018F01Tray Supplier Change for LQFP20x20x1.4 Package from Peak to ITW in ASE-CL

More about DSP56F805

The 56F805, a member of the 56800 core-based family of Digital Signal Controllers, combines the processing power of a DSP and the functionality of a microcontroller with a flexible set of peripherals on a single chip. This creates an extremely cost-effective solution for servo and motor control, power inverter, and converter applications.

The 56800 core is based on a Harvard-style architecture consisting of three execution units which operate in parallel, allowing as many as six operations per instruction cycle. The microprocessor-style programming model and optimized instruction set allow straightforward generation of efficient, compact code for both DSP-and MCU-style applications. The instruction set is also highly efficient for C compilers, enabling rapid development of optimized control applications.