CBTL02043BBQ Product Information|NXP

Buy Options

CBTL02043BBQ,115

No Longer Manufactured

12NC: 935294123115

Details

Order

Operating Features

ParameterValue
Failures in time
4
Early Failure Rate
0
ParameterValue
Package Style
DHVQFN
Mean time between failures
250000000

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
CBTL02043BBQ,115(935294123115)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
30.491439999999997

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)FITMTBFIR
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
CBTL02043BBQ,115
(935294123115)
No
1
1
240
260
4.0
2.5E8
0.0

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
CBTL02043BBQ,115
(935294123115)
854239

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
CBTL02043BBQ,115
(935294123115)
NOTICE
2022-01-30
2022-07-30
CBTL02043ABQ,115
(935294122115)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
CBTL02043BBQ,115
(935294123115)
2021-04-302021-05-01202104007DNDiscontinuation Notice R01 and RN3 April 2021
CBTL02043BBQ,115
(935294123115)
2017-07-232017-09-22201707006F01Assembly Site Change for DHVQFN20 Packages from ATKH (Kaohsiung) to ATBK (Bangkok)

More about CBTL02043A_CBTL02043B

CBTL02043A/B is a 2 differential channel, 2-to-1 multiplexer/demultiplexer switch for USB 3.1, PCI Express Generation 3, or other high-speed serial interface applications. The CBTL02043A/B can switch two differential signals to one of two locations. Using a design technique, NXP has minimized the impedance of the switch such that the attenuation observed through the switch is negligible, and also minimized the channel-to-channel skew as well as channel-to-channel crosstalk, as required by the high-speed serial interface. CBTL02043A/B allows expansion of existing high-speed ports for extremely low power.

The device's pinouts are optimized to match different application layouts. CBTL02043A has input and output pins on the opposite of the package, and is suitable for edge connector(s) with different signal sources on the motherboard. CBTL02043B has outputs on both sides of the package, and the device can be placed between two connectors to multiplex differential signals from a controller. Please refer to Section 8 for layout examples.

More