Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
DHVQFN20: plastic, dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 2.5 mm x 4.5 mm x 0.85 mm body
12NC: 935294122115
Details
Quantity
Unit Pricing
1 - 24 | $1.00 |
25 - 99 | $1.00 |
100+ | $1.00 |
Order
Normally ships in 1-2 business days.
Order from distributorsParameter | Value |
---|---|
Failures in time | 4 |
Early Failure Rate | 0 |
Parameter | Value |
---|---|
Package Style | DHVQFN |
Mean time between failures | 250000000 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
CBTL02043ABQ,115(935294122115) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 30.491439999999997 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | FIT | MTBF | IR | ||
---|---|---|---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||||
CBTL02043ABQ,115 (935294122115) | No | 1 | 1 | 240 | 260 | 4.0 | 2.5E8 | 0.0 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
CBTL02043ABQ,115 (935294122115) | 854239 |
Part/12NC | Discontinuance Notice | Replacement |
---|---|---|
CBTL02043ABQ,115 (935294122115) | - | None |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
CBTL02043ABQ,115 (935294122115) | 2017-07-23 | 2017-09-22 | 201707006F01 | Assembly Site Change for DHVQFN20 Packages from ATKH (Kaohsiung) to ATBK (Bangkok) |
CBTL02043A/B is a 2 differential channel, 2-to-1 multiplexer/demultiplexer switch for USB 3.1, PCI Express Generation 3, or other high-speed serial interface applications. The CBTL02043A/B can switch two differential signals to one of two locations. Using a design technique, NXP has minimized the impedance of the switch such that the attenuation observed through the switch is negligible, and also minimized the channel-to-channel skew as well as channel-to-channel crosstalk, as required by the high-speed serial interface. CBTL02043A/B allows expansion of existing high-speed ports for extremely low power.
The device's pinouts are optimized to match different application layouts. CBTL02043A has input and output pins on the opposite of the package, and is suitable for edge connector(s) with different signal sources on the motherboard. CBTL02043B has outputs on both sides of the package, and the device can be placed between two connectors to multiplex differential signals from a controller. Please refer to Section 8 for layout examples.