SOT764-1: DHVQFN20 | NXP Semiconductors

SOT764-1: DHVQFN20


Overview

plastic, dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 2.5 mm x 4.5 mm x 0.85 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
DHVQFN20 surface mount quad DHVQFN 2.5 x 4.5 x 0.85 20 plastic
Manufacture Code Reference Codes Issue Date
SOT764 MO-241(JEDEC 2014-12-12
Part Description Quick access
3.3 V, 2 differential channel, 2 : 1 multiplexer/demultiplexer switch
3.3 V, 2 differential channel, 2 : 1 multiplexer/demultiplexer switch for PCI Express Gen2
3.3 V, 2 differential channel, 2 : 1 multiplexer/demultiplexer switch
Bidirectional voltage-level translator for open-drain and push-pull applications
8-bit bidirectional low voltage translator