Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
QorIQ Qonverge SoC, 1GHz StarCore DSP, 1GHz e500 CPU, MAPLE-B2F accelerator, DDR3, IFC, -40-105C
FBGA520: FBGA520, plastic, fine-pitch ball grid array; 520 bumps; 0.8 mm pitch; 21 mm x 21 mm x 1.83 mm body
12NC: 935320048557
Details
Order
Parameter | Value |
---|---|
Core Type | SC3850, e500 |
Core: Number of cores (SPEC) | 1, 1 |
Operating Frequency [Max] (MHz) | 1000 |
Cache (KB) | 32 |
Parameter | Value |
---|---|
L2 Cache (Max) (KB) | 256 |
Ethernet Type | 1GBaseT, SGMII |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 105 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
BSC9131NXN1KHKB(935320048557) | No | No | Yes | e1 | REACH SVHC | 1271.0 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Soldering | Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||
BSC9131NXN1KHKB (935320048557) | No | 3 | 245 | 245 | 30 | 30 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
BSC9131NXN1KHKB (935320048557) | 854231 | 3A991A1 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
BSC9131NXN1KHKB (935320048557) | NOTICE | 2019-12-14 | 2020-06-14 | BSC9131NXN7KHKB (935325019557) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
BSC9131NXN1KHKB (935320048557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
BSC9131NXN1KHKB (935320048557) | 2019-06-19 | 2019-06-20 | 201906007DN | MSC9131 Lead Die Bump Discontinuance |
BSC9131NXN1KHKB (935320048557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
The QorIQ® Qonverge BSC9131 processor is a highly integrated device targeting small cell base station, enterprise VoIP, smart grid control, military/defense and industrial applications.
The BSC9131 device combines Power e500 and StarCore® SC3850 core technologies with MAPLE-B2F specialist DSP acceleration processing, addressing the need for a high-performance, low-cost, integrated solution, that handles a broad range of specialist DSP functions with complimentary high-performance general purpose processing.