Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
QorIQ Qonverge SoC, 1GHz StarCore DSP, 1GHz e500 CPU, MAPLE-B2F accelerator, IFC, DDR3, 0-105C
FBGA520: FBGA520, plastic, fine-pitch ball grid array; 520 bumps; 0.8 mm pitch; 21 mm x 21 mm x 1.83 mm body
12NC: 935325031557
Details
Order
Parameter | Value |
---|---|
Security Status | COMPANY PUBLIC |
Description | QorIQ Qonverge SoC, 1GHz StarCore DSP, 1GHz e500 CPU, MAPLE-B2F accelerator, IFC, DDR3, 0-105C |
Parameter | Value |
---|---|
Number of pins | 520 |
Package Style | FBGA |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
BSC9131NSN7KHKB(935325031557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 1271.0 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
BSC9131NSN7KHKB (935325031557) | No | 3 | 245 | 30 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
BSC9131NSN7KHKB (935325031557) | 854231 | 3A991A1 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
BSC9131NSN7KHKB (935325031557) | NOTICE | 2021-09-09 | 2022-09-09 | - |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
BSC9131NSN7KHKB (935325031557) | 2021-03-04 | 2021-03-05 | 202102034DN | Discontinuance of P1010P1020 P1022 P2020P3041 P4080 P5040 C290 MSC8156 BSC9131837x 8548 8572 8536 8544 Families |
BSC9131NSN7KHKB (935325031557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
BSC9131NSN7KHKB (935325031557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
The QorIQ® Qonverge BSC9131 processor is a highly integrated device targeting small cell base station, enterprise VoIP, smart grid control, military/defense and industrial applications.
The BSC9131 device combines Power e500 and StarCore® SC3850 core technologies with MAPLE-B2F specialist DSP acceleration processing, addressing the need for a high-performance, low-cost, integrated solution, that handles a broad range of specialist DSP functions with complimentary high-performance general purpose processing.