BSC9131NJN1HHHB Product Information|NXP

Buy Options

BSC9131NJN1HHHB

End of Life

12NC: 935320047557

Details

Order

Operating Features

ParameterValue
Core Type
SC3850, e500
Core: Number of cores (SPEC)
1, 1
Operating Frequency [Max] (MHz)
800
Cache (KB)
32
ParameterValue
L2 Cache (Max) (KB)
256
Ethernet Type
1GBaseT, SGMII
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
BSC9131NJN1HHHB(935320047557)
No
No
Yes
N
e1
REACH SVHC
1271.0

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead SolderingLead SolderingLead Free SolderingLead SolderingLead Free Soldering
BSC9131NJN1HHHB
(935320047557)
No
3
245
245
30
30

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
BSC9131NJN1HHHB
(935320047557)
854231
3A991A1

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
BSC9131NJN1HHHB
(935320047557)
NOTICE
2019-12-14
2020-06-14
-

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
BSC9131NJN1HHHB
(935320047557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
BSC9131NJN1HHHB
(935320047557)
2019-06-192019-06-20201906007DNMSC9131 Lead Die Bump Discontinuance
BSC9131NJN1HHHB
(935320047557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about BSC9131

The QorIQ® Qonverge BSC9131 processor is a highly integrated device targeting small cell base station, enterprise VoIP, smart grid control, military/defense and industrial applications.

The BSC9131 device combines Power e500 and StarCore® SC3850 core technologies with MAPLE-B2F specialist DSP acceleration processing, addressing the need for a high-performance, low-cost, integrated solution, that handles a broad range of specialist DSP functions with complimentary high-performance general purpose processing.