BSC9131NJE7HHHB Product Information|NXP

Buy Options

BSC9131NJE7HHHB

End of Life

12NC: 935325029557

Details

Order

Operating Features

ParameterValue
Security Status
COMPANY PUBLIC
Description
QorIQ Qonverge SoC, 800MHz StarCore DSP, 800MHz e500 CPU, MAPLE-B2F accelerator, DDR3, SEC, -40-105C
ParameterValue
Number of pins
520
Package Style
FBGA

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
BSC9131NJE7HHHB(935325029557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
1271.0

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
BSC9131NJE7HHHB
(935325029557)
No
3
245
30

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
BSC9131NJE7HHHB
(935325029557)
854231
5A002A1
G152017

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
BSC9131NJE7HHHB
(935325029557)
NOTICE
2021-09-09
2022-09-09
-

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
BSC9131NJE7HHHB
(935325029557)
2021-03-042021-03-05202102034DNDiscontinuance of P1010P1020 P1022 P2020P3041 P4080 P5040 C290 MSC8156 BSC9131837x 8548 8572 8536 8544 Families
BSC9131NJE7HHHB
(935325029557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
BSC9131NJE7HHHB
(935325029557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about BSC9131

The QorIQ® Qonverge BSC9131 processor is a highly integrated device targeting small cell base station, enterprise VoIP, smart grid control, military/defense and industrial applications.

The BSC9131 device combines Power e500 and StarCore® SC3850 core technologies with MAPLE-B2F specialist DSP acceleration processing, addressing the need for a high-performance, low-cost, integrated solution, that handles a broad range of specialist DSP functions with complimentary high-performance general purpose processing.