BFU550X Product Information|NXP

Buy Options

BFU550XVL

End of Life

12NC: 934067708235

Details

Order

Order from distributors

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
BFU550XAR(934067708215)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
8.8800524
BFU550XVL(934067708235)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
8.8800524

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
BFU550XAR
(934067708215)
No
1
1
240
260
BFU550XVL
(934067708235)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
BFU550XAR
(934067708215)
854121
BFU550XVL
(934067708235)
854121

More about BFU550X

NPN silicon RF transistor for high speed, low noise applications in a plastic, 4-pin dual-emitter SOT143B package.

The BFU550X is part of the BFU5 family of transistors, suitable for small signal to medium power applications up to 2 GHz.