ASL3416SHN Product Information|NXP

Buy Options

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
ASL3416SHNY(935305593518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
59.182488320000004

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
ASL3416SHNY
(935305593518)
Quality Managed
3
3
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
ASL3416SHNY
(935305593518)
854239

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
ASL3416SHNY
(935305593518)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about ASL341ySHN

The ASL3416SHN is a three-channel buck mode LED driver IC delivering constant average DC current to LEDs independent of the input voltage. It supports up to three output channels. It means that with one driver IC, 1, 2 or 3 LED strings can be driven independently of each other. It provides a cost-effective design solution, specifically targeting automotive exterior lighting applications. Read more in the $AUTOHREFLINK[1510842085282728708985:C:ASL3416SHN Data sheet].

The ASL3417SHN is a three-channel buck mode LED driver IC with a Limp Home mode feature. It provides an SPI interface for extensive control and diagnostic communication with an external MCU and integrates a customer programmable Limp Home mode. The driver IC allows configurable operation during the Limp Home mode in case SPI communication with the MCU has failed. Once the loss of SPI communication is detected, the Limp Home mode gets activated. Read more in the $AUTOHREFLINK[1510842157615704673219:C:ASL3417SHN Data sheet].

More