ASL2500SHN Product Information|NXP

Buy Options

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
ASL2500SHNY(935300922518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
58.17223284000001

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
ASL2500SHNY
(935300922518)
Quality Managed
3
3
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
ASL2500SHNY
(935300922518)
854239

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
ASL2500SHNY
(935300922518)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about ASL250ySHN

The ASL2500SHN is a highly integrated and flexible two-phase DC-to-DC boost converter IC that has an SPI interface allowing control and diagnostic communication with an external MCU. It is a two-phase converter which can have two independent outputs. The flexible driver can be configured, via the SPI interface, as a single output converter, or with multiple combinations of number of outputs and phases. Read more on the $AUTOHREFLINK[1510842017539695757256:C:ASL2500SHN Data Sheet].

The ASL2507SHN is a dual phase boost converter IC with a Limp Home mode feature. It provides an SPI interface for extensive control and diagnostic communication with an external MCU and integrates a customer programmable Limp Home mode. The driver IC allows configurable operation during the Limp Home mode in case SPI communication with the MCU has failed. Once the loss of SPI communication is detected, the Limp Home mode gets activated. Read more on the $AUTOHREFLINK[1530906916358720024685:C:ASL2507SHN Data Sheet].

More