Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HVQFN32: plastic thermal enhanced very thin quad flat package; no leads; 32 terminals; body 5 x 5 x 0.85 mm
12NC: 935300921518
Details
Order
Parameter | Value |
---|---|
Security Status | COMPANY PUBLIC |
Description | Single-Phase Automotive LED Boost Driver |
Parameter | Value |
---|---|
Number of pins | 32 |
Package Style | HVQFN |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
ASL1500SHNY(935300921518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 58.115994840000006 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
ASL1500SHNY (935300921518) | Quality Managed | 3 | 3 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
ASL1500SHNY (935300921518) | 854239 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
ASL1500SHNY (935300921518) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
The ASL1500SHN is a highly integrated and flexible single-phase DC-to-DC boost converter IC. It has an SPI interface allowing control and diagnostic communication with an external MCU. It drives one external low-side N channel MOSFET from an internally regulated adjustable supply to drive either logic or standard level MOSFET. The flexible driver can be configured, via the SPI interface, as a single output converter, or with multiple combinations of number of outputs and phases. Read More on the $AUTOHREFLINK[1510841619661695519510:C:ASL1500SHN Data Sheet].
The ASL1507SHN is a single-phase boost converter IC with a Limp Home mode feature. It provides an SPI interface for extensive control and diagnostic communication with an external microcontroller and integrates a customer programmable Limp Home mode. The driver IC allows configurable operation during the Limp Home mode in case SPI communication with the microcontroller has failed. Once the loss of SPI communication is detected, the Limp Home mode gets activated. Read More on the $AUTOHREFLINK[1530906916358720024685:C:ASL1507SHN; ASL2507SHN Data Sheet].