Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HX2QFN20: HX2QFN20, thermal enhanced super thin quad flat package; no leads; 20 terminals, 0.4 mm pitch, 3.0 mm x 3.0 mm x 0.32 mm body
12NC: 935426225472
Details
Order
Parameter | Value |
---|---|
Ambient Operating Temperature (Min to Max) (℃) | -40 to 105 |
Security Status | COMPANY PUBLIC |
Description | Certified SA with ECC NIST and AES for simple authentication use cases |
Parameter | Value |
---|---|
Number of pins | 20 |
Operating Temperature (Min-Max) (℃) | -40 to 105 |
Package Style | X2QFN |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
A5000R2HQ1/Z016UZ(935426225472) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 10.4610243255 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
A5000R2HQ1/Z016UZ (935426225472) | No | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
A5000R2HQ1/Z016UZ (935426225472) | 854231 | 5A992 | G184414 |
The EdgeLock A5000 secure authenticator (SA) offers Common Criteria EAL 6+ certified security, with symmetric and asymmetric crypto for simple authentication use cases, which complements the NXP EdgeLock secure element (SE) family portfolio with an optimized and dedicated authentication product.
The EdgeLock A5000, part of the Certified EdgeLock Assurance program, is designed to meet industry standards and follows NXP’s security-by-design approach. It has been certified by an independent lab.