Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
ACP-1230S-4L2S: CFM6F, ceramic, flange mount flat package; 6 terminals; 10.16 mm x 32.26 mm x 4.45 mm body
12NC: 935360345128
Details
Order
Parameter | Value |
---|---|
Frequency (Min) (MHz) | 1805 |
Frequency (Max) (MHz) | 1880 |
Supply Voltage (Typ) (V) | 28 |
Parameter | Value |
---|---|
Peak Power (Typ) (dBm) | 56.3 |
Peak Power (Typ) (W) | 427 |
Die Technology | LDMOS |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
A3T18H400W23SR6(935360345128) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e4 | REACH SVHC | 6033.7 |
Part/12NC | Safe Assure Functional Safety | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | ||
---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | ||||
A3T18H400W23SR6 (935360345128) | No | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
A3T18H400W23SR6 (935360345128) | 854233 | EAR99 |