Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
---|---|---|---|---|---|---|---|
SOT1800-4 | ACP-1230S-4L2S | flange mount | double | CFM | 10.16 x 32.26 x 4.45 | 6 | ceramic |
Manufacture Code | Reference Codes | Issue Date |
---|---|---|
98ASA00974D | 2017-06-26 |
Part | Description | Quick access |
---|---|---|
A3T23H450W23S | Airfast RF Power LDMOS Transistor, 2300-2400 MHz, 87 W Avg., 30 V | View parametrics |
A3T18H360W23S | Airfast RF Power LDMOS Transistor, 1805-1880 MHz, 63 W Avg., 28 V | View parametrics |
A3T21H456W23S | Airfast RF Power LDMOS Transistor, 2110-2200 MHz, 87 W Avg., 30 V | View parametrics |
A3T18H455W23S | Airfast RF Power LDMOS Transistor, 1805-1880 MHz, 87 W Avg., 30 V | View parametrics |
A3T18H400W23S | Airfast RF Power LDMOS Transistor, 1805-1880 MHz, 71 W Avg., 28 V | View parametrics |
A3T21H360W23S | Airfast RF Power LDMOS Transistor, 2110-2200 MHz, 56 W Avg., 28 V | View parametrics |
A3T21H455W23S | Airfast RF Power LDMOS Transistor, 2110-2200 MHz, 87 W Avg., 30 V | View parametrics |
A3T19H455W23S | Airfast RF Power LDMOS Transistor, 1930-1990 MHz, 81 W Avg., 30 V | View parametrics |
A3T23H300W23S | Airfast RF Power LDMOS Transistor, 2300-2400 MHz, 63 W Avg., 30 V | View parametrics |