Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Airfast RF LDMOS Wideband Integrated Power Amplifier, 575-960 MHz, 6.3 W Avg., 48 V
FM15F: FM15F, plastic, flange mount flat package; 15 terminals; 9.02 mm x 17.53 mm x 2.59 mm body
12NC: 935375786528
Details
Order
Parameter | Value |
---|---|
Frequency (Min) (MHz) | 575 |
Frequency (Max) (MHz) | 960 |
Supply Voltage (Typ) (V) | 48 |
Parameter | Value |
---|---|
Peak Power (Typ) (dBm) | 48.3 |
Peak Power (Typ) (W) | 67.6 |
Die Technology | LDMOS |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
A2I09VD050GNR1(935375786528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 1570.8 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
A2I09VD050GNR1 (935375786528) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
A2I09VD050GNR1 (935375786528) | 854233 | EAR99 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
A2I09VD050GNR1 (935375786528) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |