SOT1722-3: FM15F Double-ended Flange Mount | NXP Semiconductors

SOT1722-3: FM15F


Overview

FM15F, plastic, flange mount flat package; 15 terminals; 9.02 mm x 17.53 mm x 2.59 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
FM15F flange mount double DFM 9.02 x 17.53 x 2.59 15 plastic
Manufacture Code Reference Codes Issue Date
98ASA00684 2017-06-11
Part Description Quick access
Airfast RF LDMOS Wideband Integrated Power Amplifier, 1805-2170 MHz, 12 W Avg., 28 V
Airfast RF LDMOS Wideband Integrated Power Amplifier, 575-1300 MHz, 4 W AVG., 48 V
Airfast RF Power LDMOS Wideband Integrated Power Amplifier, 575-960 MHz, 2 W Avg., 48 V
Airfast RF LDMOS Wideband Integrated Power Amplifier, 575-960 MHz, 6.3 W Avg., 48 V