SBC with Enhanced High-Speed CAN Transceiver

See product image

Block Diagram

MC33742 SBC with Enhanced High-Speed CAN Transceiver

MC33742 SBC with Enhanced High-Speed CAN Transceiver

Features

Key Features

  • High-Speed 1.0 Mbps CAN Interface with Bus Diagnostic Capability (Detection of CANH and CANL Short to Ground, to VDD, and to VSUP)
  • Low-Drop Voltage 5.0 V, 200 mA VDD Regulator with Current-Limiting, Overtemperature Pre-Warning, and Output Monitoring with Reset
  • Additional 5.0 V Regulator with External Series Pass Transistor
  • Normal, Standby, Stop, and Sleep Modes with Low Sleep and Stop Mode Current
  • 150 mA High-Side Switch Output for Control of External Circuitry
  • Four External Wake-Up Inputs
  • Software-Programmable Watchdog Window, Interrupt, and Reset

Product Longevity Program

  • This product is included in the NXP Product Longevity Program ensuring a stable supply of products for your embedded designs. The MC33742 is included in the 15-year program

Part numbers include: MC33742PEG, MC33742PEP, MC33742SPEG.

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-5 of 7 documents

Show All

Design Files

Engineering Services

4 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?