Embedded SW drivers for NXP® Analog Products are high-level software solutions built on the top of Kinetis® SDK or Automotive SDK. These SDKs offer low-level MCU peripheral drivers such an SPI, I2C, Timer, ADC, GPIO that is used by high-level drivers in order to be able to control and communicate with the analog device.
Product | Description |
---|---|
FS85/84 Software Driver | This embedded software solution provides high-level support for FS8x family SBCs. It implements basic functionality interfacing as SPI and I2C communication abstraction, watchdog settings and refresh, writing to INIT registers, reading from mirror registers and also provides complete register map. |
FS65/FS45 Software Driver | This embedded software solution provides high-level support for FS6500/FS4500 family SBCs. The driver implements basic functionality for FS6500/FS4500 interfacing as a SPI communication abstraction, watchdog settings and refresh, initialization procedure. |
Battery Cell Controller Software Driver based on MC33771B / 772B | This embedded software solution provides high-level support for listed NXP analog parts (MC33771B and MC33772B). Included embedded driver provides access to all features of Battery Cell Controllers. |
Multiple Switch Detection Interface Software Drivers | This embedded software solution provides high-level support for listed NXP analog parts (CD1020, CD1030, MC33978, MC34978). |
Medium Voltage H-Bridge Software Driver | This embedded software solution provides high-level support for listed NXP analog parts (MC33926, MC33931, MC33932, MC34931(S), MC34932(S)). |
Three-Phase Brushless Motor Pre-Driver Software Driver | This embedded software solution provides high-level support for listed NXP analog parts (GD3000, MC33937 and MC34937). |
HB2000 / HB2001 SPI Programmable H-Bridge DC Motor Driver | This embedded software solution provides high-level support for listed NXP analog parts (HB2000 and HB2001). |
SB0410 / SB0800 Valves Controller | This embedded software solution provides high-level support for listed NXP analog parts (MC34SB0410 and MC34SB0800). |
PT2000 Programmable Solenoid Controller | The FRDMPKPT2000EVM evaluation board (EVB) is an easy-to-use circuit board that allows you to exercise all the functions of the PT2000 direct injection pre-driver circuit. |
Battery Cell Controller Software Driver for MC33771C | This embedded software solution provides high-level support for listed NXP analog parts (MC33771C). Included embedded driver provides access to all features of Battery Cell Controllers. |
Product | Description |
---|---|
MPC574xP-MC33FS65xx / MC33FS45xx Demo Code | The NXP FS6500 system basis chip (SBC) provides power to MCUs and optimizes energy consumption through DC-to-DC switching regulators, linear regulators and ultra-low-power saving modes. |
MPC5744P-MC33907 / MC33908 Demo Code | The KITMPC5744DBEVM evaluation board is populated with a MPC5744P, which is the second generation of safety-oriented microcontrollers from the MCU family. |
MPC5643L-MC33907 / MC33908 Demo Code | The KITMPC5643DBEVM evaluation board features a MPC5643L safety-oriented MCU from the NXP MPC5xxx family. |
MM9Z1_638 Battery Sensor 14V Li-ion Demo Software | Battery Management System (BMS) for 4-Cell Li-Ion battery applications and features the NXP MM9Z1_638 Battery Sensor Module. |
Product | Description |
---|---|
PF7100 Embedded Software Driver | This embedded software solution provides high-level support for PF71 family PMICs. |
PF502x Embedded Software Driver | This embedded software solution provides high-level support for PF502x family PMICs. |
PF8x SW Driver | This embedded software solution provides high-level support for PF8x family PMICs. |
OL2385 Sigfox System on Chip | This embedded software solution provides high-level support for listed NXP analog parts (OL2385). |
Medium Voltage H-Bridge Software Driver | This embedded software solution provides high-level support for listed NXP analog parts (MC33926, MC33931, MC33932, MC34931(S), MC34932(S)). |
Three-Phase Brushless Motor Pre-Driver Software Driver | This embedded software solution provides high-level support for listed NXP analog parts (GD3000, MC33937 and MC34937). |
HB2000 / HB2001 SPI Programmable H-Bridge DC Motor Driver | This embedded software solution provides high-level support for listed NXP analog parts (HB2000 and HB2001). |
SB0410 / SB0800 Valves Controller | This embedded software solution provides high-level support for listed NXP analog parts (MC34SB0410 and MC34SB0800). |
Low Voltage H-Bridge Software Driver built on SDK | This embedded software solution provides high-level support for listed NXP analog parts (MPC17C724, MPC17510, MPC17511, MPC17529, MPC17531A, MPC17533, MC34933). |