MPC5777C Battery Management Systems (BMS) and Engine Control Development Board 2

Roll over image to zoom in

Block Diagram

MPC5777C-DEVB2 Block Diagram

MPC5777C-DEVB2 Block Diagram

Supported Devices

Processors and Microcontrollers

Ultra-Reliable MPC57xx MCUs

Interfaces

Automotive Ethernet Switches and Network Controllers

Power Management

System Basis Chips

Features

Key Features

  • 6-phase PMSM motor control development solution
  • Dual 3-phase motor development solution
  • TSN capability upgrade via SJA1110
  • Dual BMS implementation for loopback control for higher-level safety
  • DC/DC control board option with DC/DC driver board

Microcontroller (MCU)

  • 32-bit Power Architecture e200z7 based MPC5777C
  • Two independent Power Architecture z7 cores with up to 300 MHz operation
  • Single z7 core in Lockstep with one of the main cores

Interfaces

  • USB to Serial Interface
  • Dual Motor Control, Ethernet, CAN, LIN, JTAG

Software

Buy Options

MPC5777C-DEVB2-Image

Click to expand

  • MPC5777C-DEVB2

  • MPC5777C Battery Management Systems (BMS) and Engine Control Development Board 2.

  • $1590.00 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 1
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

1 documents

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?