Package Search | NXP Semiconductors

Package Search



Find mechanical outline drawings and related information.


Use the nxp.com search function at the top, right-hand corner of any page to find the package for any part

Search Results:


Package Version Package Name Package Description Reference Codes Issue Date
X2SON6 X2SON6, plastic super thin small outline package; no leads; 6 terminals; 1.0 mm x 1.0 mm x 0.32 mm body 2018-03-08
X2SON5 plastic, thermal enhanced extremely thin small outline package; no leads; 5 terminals; 0.48 mm pitch; 0.8 mm x 0.8 mm x 0.35 mm body 2012-04-18
X2SON5 plastic thermal enhanced extremely thin small outline package; no leads; 5 terminals 2012-04-05
X2SON plastic, thermal enhanced extremely thin small outline package; 8 terminals; 0.5 mm pitch; 1.35 mm x 0.8 mm x 0.35 mm body 2016-04-21
X2SON plastic, thermal enhanced extremely thin small outline package; no leads; 6 terminals; 0.6 mm pitch; 1 mm x 0.8 mm x 0.35 mm body 2015-07-22
X2SON8 X2SON8, super thin small outline package, no leads; 8 terminals; 0.35 mm pitch; 1.4 mm x 1.0 mm x 0.32 mm body 2018-08-06
X2SON8 X2SON8, super thin small outline; no leads, 8 terminals, 0.35 mm pitch, 1.35 mm x 1 mm x 0.32 mm body MO-287(JEDEC 2019-06-11
X2SON4 X2SON4, super thin small outline; no leads, 4 terminals, 0.65 mm pitch, 1.6 mm x 1.6 mm x 0.32 mm body MO-287(JEDEC 2019-04-04
.