SOT1986-1: X2SON8 | NXP Semiconductors

SOT1986-1: X2SON8


Overview

X2SON8, super thin small outline package, no leads; 8 terminals; 0.35 mm pitch; 1.4 mm x 1.0 mm x 0.32 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
X2SON8 surface mount bottom X2SON 1.4 x 1 x 0.32 8
Manufacture Code Reference Codes Issue Date
98ASA01287D 2018-08-06
Part Description Quick access
Dual supply translating transceiver; open drain; auto direction sensing