SOT2017-1: X2SON4 | NXP Semiconductors

SOT2017-1: X2SON4


Overview

X2SON4, super thin small outline; no leads, 4 terminals, 0.65 mm pitch, 1.6 mm x 1.6 mm x 0.32 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
X2SON4 surface mount bottom X2SON 1.6 x 1.6 x 0.32 4
Manufacture Code Reference Codes Issue Date
98ASA01421D MO-287(JEDEC 2019-04-04