SOT1226: X2SON5 | NXP Semiconductors

SOT1226: X2SON5


Overview

plastic, thermal enhanced extremely thin small outline package; no leads; 5 terminals; 0.48 mm pitch; 0.8 mm x 0.8 mm x 0.35 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SOT1226 X2SON5 surface mount double HXSON 0.8 x 0.8 x 0.35 5 plastic
Manufacture Code Reference Codes Issue Date
SOT1226 2012-04-18