SOT1255: X2SON Small Outline | NXP Semiconductors

SOT1255: X2SON


Overview

plastic, thermal enhanced extremely thin small outline package; no leads; 6 terminals; 0.6 mm pitch; 1 mm x 0.8 mm x 0.35 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SOT1255 X2SON surface mount bottom SO 1.0 x 0.8 x 0.35 6 plastic
Manufacture Code Reference Codes Issue Date
SOT1255 2015-07-22