SOT1202-2: X2SON6 | NXP Semiconductors

SOT1202-2: X2SON6


Overview

X2SON6, plastic super thin small outline package; no leads; 6 terminals; 1.0 mm x 1.0 mm x 0.32 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
X2SON6 surface mount double XSON 1 x 1 x 0.32 6 plastic
Manufacture Code Reference Codes Issue Date
SOT1202-2 2018-03-08
Part Description Quick access
Dual supply translating transceiver; auto direction sensing; 3-state