SOT1233: X2SON


Overview

plastic, thermal enhanced extremely thin small outline package; 8 terminals; 0.5 mm pitch; 1.35 mm x 0.8 mm x 0.35 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SOT1233 X2SON surface mount bottom SON 1.35 x 0.8 x 0.35 8 plastic
Manufacture Code Reference Codes Issue Date
SOT1233 2016-04-21