Package Search | NXP Semiconductors

Package Search



Find mechanical outline drawings and related information.


Use the nxp.com search function at the top, right-hand corner of any page to find the package for any part

Search Results:


Package Version Package Name Package Description Reference Codes Issue Date
VQFN40R VQFN40R, plastic, very thin quad flatpack; no leads; 40 terminals; 0.5 mm pitch; 6 mm x 6 mm x 0.98 mm body NON-JEDEC(JEDEC 2017-06-11
VQFN41R VQFN41R, plastic, very thin quad flatpack; no leads; 41 terminals; 0.5 mm pitch; 5 mm x 5 mm x 0.91 mm body 2017-06-11
VQFN41R VQFN41R, plastic, very thin quad flatpack; no leads; 41 terminals; 0.5 mm pitch; 5 mm x 5 mm x 0.91 mm body 2017-06-11
VQFN16 VQFN16, plastic, very thin quad flatpack; no leads; 16 terminals; 0.5 mm pitch; 3 mm x 3 mm x 1 mm body 2016-01-05
VQFN12 VQFN12, plastic, very thin quad flatpack; no leads; 12 terminals; 0.65 mm pitch; 3 mm x 3 mm x 1 mm body 2017-06-11
VQFN12 VQFN12, plastic, very thin quad flatpack; no leads; 12 terminals; 0.65 mm pitch; 3 mm x 3 mm x 1 mm body 2017-06-11
VQFN24 VQFN24, plastic, very thin quad flatpack; no leads; 24 terminals; 0.5 mm pitch; 4 mm x 4 mm x 1 mm body 2017-06-11
VQFN16 VQFN16, plastic, very thin quad flatpack; no leads; 16 terminals; 0.5 mm pitch; 3 mm x 3 mm x 1 mm body 2017-06-11
.