SOT1679-1: VQFN12 | NXP Semiconductors

SOT1679-1: VQFN12


Overview

VQFN12, plastic, very thin quad flatpack; no leads; 12 terminals; 0.65 mm pitch; 3 mm x 3 mm x 1 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
VQFN12 surface mount quad VQFN 3 x 3 x 1 12 plastic
Manufacture Code Reference Codes Issue Date
98ASA00290 2017-06-11
Part Description Quick access
Accelerometer, I2C, 1.91-3.6V, XYZ, 8g, 14bit, QFN 12