SOT1648-2: VQFN41R | NXP Semiconductors

SOT1648-2: VQFN41R


Overview

VQFN41R, plastic, very thin quad flatpack; no leads; 41 terminals; 0.5 mm pitch; 5 mm x 5 mm x 0.91 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
VQFN41R surface mount quad VQFN 5 x 5 x 0.91 41 plastic
Manufacture Code Reference Codes Issue Date
98ASA00693 2017-06-11
Part Description Quick access
Kinetis KW30Z: BLE 4.1 Wireless Radio MCU, 48MHz Cortex-M0+, 160KB Flash, 20KB RAM, 32-LQFN,