SOT1648-1: VQFN41R | NXP Semiconductors

SOT1648-1: VQFN41R


Overview

VQFN41R, plastic, very thin quad flatpack; no leads; 41 terminals; 0.5 mm pitch; 5 mm x 5 mm x 0.91 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
VQFN41R surface mount quad VQFN 5 x 5 x 0.91 41 plastic
Manufacture Code Reference Codes Issue Date
98ASA00424 2017-06-11
Part Description Quick access
2.4GHz radio transceiver, 802.15.4, LGA 32