2.4 GHz 802.15.4 Wireless Transceiver | NXP Semiconductors

2.4 GHz 802.15.4 Wireless Transceiver

Block Diagram

MCR20A Block Diagram

MCR20A Block Diagram

Features

  • High-performance 2.4 GHz IEEE 802.15.4 RF transceiver
  • 802.15.4 PHY/MAC support
  • -102 dBm sensitivity +8 dBm maximum output power reducing the need for external power amplifiers
  • Low-power receive mode (LPPS)
  • TX 17 mA @ 0 dBm and RX 19 mA typical
  • TX 18 mA @ 0 dBm and RX 19.5 mA max
  • Dual PAN support
  • Supports single-ended and fast diversity antenna options: single 50 ohm antenna uses single balun to reduce component count and cost
  • Packet processor for hardware acceleration
  • 128-bit random number generator
  • 1.8-3.6 V operating range
  • Small footprint: 5x5 LGA 32 pin
  • –40 ˚C to +105 ˚C operational temperature range
  • Supports SMAC, Thread Networking Protocol and ZigBee stacks
  • Software protocol stacks, tools, and IDE are compatible with the Kinetis® MCU family and integrated in the Kinetis software development kit (SDK)

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

4 documents

Compact List

Design Files

Hardware

Quick reference to our board types.

3 hardware offerings

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 5 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1 training

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.