Freedom Development Board for MCR20A | NXP Semiconductors

Freedom Development Board for MCR20A Wireless Transceiver

Roll over image to zoom in

Product Details

Features

Microcontroller

    MCR20AVHM

  • low-power
  • high-performance 2.4 GHz IEEE 802.15.4 compliant transceiver

Connectivity

  • PCB inverted F-type antenna and SMA RF port
  • Arduino® compatible

Power Management

  • Programmable output power -32 dBm to +8 dBm at the SMA connector, no trap
  • Receiver sensitivity: –102 dBm, typical

Components

  • Minimum number of matching components and external balun
  • 1 RGB LED indicator
  • 2 pushbutton switches

Support

  • Supports Thread Networking Protocols, SMAC, and ZigBee® stacks
N true 0 TSPFRDM-CR20Aen 4 Application Note Application Note t789 1 Reference Manual Reference Manual t877 1 User Guide User Guide t792 2 en_US 1 1 0 English The FRDM-CR20A Freedom development board is a 2.4 GHz Industrial, Scientific, and medical (ISM) intended for the IEEE&#174; 802.15.4 Standard, including Thread and IPv6/6loWPAN protocols. The FRDM-CR20A contains the MCR20A transceiver that is typically combined with a software stack and a Kinetis MCU to implement an IEEE 802.15.4 standard platform solutions. 1428359860373722376733 TSP 2.0 MB None None documents Y None 1428359860373722376733 /docs/en/user-guide/FRDMCR20AUG.pdf 2031120 /docs/en/user-guide/FRDMCR20AUG.pdf FRDMCR20AUG N N 2015-04-14 FRDM-CR20A - User's Guide /docs/en/user-guide/FRDMCR20AUG.pdf /docs/en/user-guide/FRDMCR20AUG.pdf User Guide N Y 132339537837198660 2023-06-19 pdf N en Apr 6, 2015 User Guide t792 User Guide User Guide Y N FRDM-CR20A - User's Guide false en_US 1 2 11 English This document provides an introduction to the deployment and operation of the wireless network applications created using the ZigBee network protocol stack running on Kinetis KW2xD or Kinetis with MCR20A development platforms 1453288510990732363806 TSP 1.3 MB Registration without Disclaimer None documents Y Extended 1453288510990732363806 /secured/assets/documents/en/user-guide/KZSDAUG.pdf 1309966 /secured/assets/documents/en/user-guide/KZSDAUG.pdf KZSDAUG Y N 2016-10-31 Kinetis ZigBee Stack Demo Applications User's Guide /webapp/Download?colCode=KZSDAUG /secured/assets/documents/en/user-guide/KZSDAUG.pdf User Guide N 132339537837198660 2023-06-18 pdf Y en Jan 19, 2016 User Guide t792 User Guide User Guide Y N Kinetis ZigBee Stack Demo Applications User's Guide false en Reference Manual Reference Manual 1 3 3 English The NXP ZigBee Test Client (ZTC) diagnostic tool allows extensive testing of the MAC and BeeStack<sup>&#174;</sup> protocol layer interfaces and for communication with a Host processor when using the BeeStack Black Box application. 1253030791962704856015 TSP 7.4 MB Registration without Disclaimer None documents Extended 1253030791962704856015 /secured/assets/documents/en/reference-manual/BSBBZTCRM.pdf 7386223 /secured/assets/documents/en/reference-manual/BSBBZTCRM.pdf BSBBZTCRM documents Y N 2016-10-31 BeeStack BlackBox ZTC Reference Manual /webapp/Download?colCode=BSBBZTCRM /secured/assets/documents/en/reference-manual/BSBBZTCRM.pdf Reference Manual N 500633505221135046 2022-12-07 pdf Y en Jan 18, 2016 500633505221135046 Reference Manual Y N BeeStack BlackBox ZTC Reference Manual Application Note Application Note 1 4 0 English This application note describes Printed Circuit Board&#13;&#10;(PCB) design considerations for the MCR20A 41-pin&#13;&#10;Land Grid Array (MLGA) package. Included are layouts of the component copper layer, solder mask, and solder paste stencil. These recommendations are guidelines only and may need to be modified depending on the assembly house used and the other components on the&#13;&#10;board. 1437715242513701954686 TSP 911.5 KB None None documents None 1437715242513701954686 /docs/en/application-note/AN5003.pdf 911507 /docs/en/application-note/AN5003.pdf AN5003 documents N N 2016-10-31 Hardware Design Considerations for MCR20A IEEE® 802.15.4 Devices /docs/en/application-note/AN5003.pdf /docs/en/application-note/AN5003.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jul 23, 2015 645036621402383989 Application Note Y N Hardware Design Considerations for MCR20A IEEE® 802.15.4 Devices false 0 FRDM-CR20A downloads en true 0 Y TSP Application Note 1 /docs/en/application-note/AN5003.pdf 2016-10-31 1437715242513701954686 TSP 4 Jul 23, 2015 Application Note This application note describes Printed Circuit Board&#13;&#10;(PCB) design considerations for the MCR20A 41-pin&#13;&#10;Land Grid Array (MLGA) package. Included are layouts of the component copper layer, solder mask, and solder paste stencil. These recommendations are guidelines only and may need to be modified depending on the assembly house used and the other components on the&#13;&#10;board. None /docs/en/application-note/AN5003.pdf English documents 911507 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN5003.pdf Hardware Design Considerations for MCR20A IEEE® 802.15.4 Devices /docs/en/application-note/AN5003.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N Hardware Design Considerations for MCR20A IEEE® 802.15.4 Devices 911.5 KB AN5003 N 1437715242513701954686 Reference Manual 1 /secured/assets/documents/en/reference-manual/BSBBZTCRM.pdf 2016-10-31 1253030791962704856015 TSP 3 Jan 18, 2016 Reference Manual The NXP ZigBee Test Client (ZTC) diagnostic tool allows extensive testing of the MAC and BeeStack<sup>&#174;</sup> protocol layer interfaces and for communication with a Host processor when using the BeeStack Black Box application. Registration without Disclaimer /secured/assets/documents/en/reference-manual/BSBBZTCRM.pdf English documents 7386223 None 500633505221135046 2022-12-07 Y /webapp/Download?colCode=BSBBZTCRM BeeStack BlackBox ZTC Reference Manual /secured/assets/documents/en/reference-manual/BSBBZTCRM.pdf documents 500633505221135046 Reference Manual N en Extended Y pdf 3 Y N BeeStack BlackBox ZTC Reference Manual 7.4 MB BSBBZTCRM N 1253030791962704856015 User Guide 2 /docs/en/user-guide/FRDMCR20AUG.pdf 2015-04-14 1428359860373722376733 TSP 1 Apr 6, 2015 User Guide User Guide The FRDM-CR20A Freedom development board is a 2.4 GHz Industrial, Scientific, and medical (ISM) intended for the IEEE&#174; 802.15.4 Standard, including Thread and IPv6/6loWPAN protocols. The FRDM-CR20A contains the MCR20A transceiver that is typically combined with a software stack and a Kinetis MCU to implement an IEEE 802.15.4 standard platform solutions. Y None /docs/en/user-guide/FRDMCR20AUG.pdf English 2031120 None User Guide 2023-06-19 N /docs/en/user-guide/FRDMCR20AUG.pdf FRDM-CR20A - User's Guide /docs/en/user-guide/FRDMCR20AUG.pdf documents 132339537837198660 User Guide N Y en None Y t792 pdf 0 N N FRDM-CR20A - User's Guide 2.0 MB FRDMCR20AUG N 1428359860373722376733 /secured/assets/documents/en/user-guide/KZSDAUG.pdf 2016-10-31 1453288510990732363806 TSP 2 Jan 19, 2016 User Guide User Guide This document provides an introduction to the deployment and operation of the wireless network applications created using the ZigBee network protocol stack running on Kinetis KW2xD or Kinetis with MCR20A development platforms Y Registration without Disclaimer /secured/assets/documents/en/user-guide/KZSDAUG.pdf English 1309966 None User Guide 2023-06-18 Y /webapp/Download?colCode=KZSDAUG Kinetis ZigBee Stack Demo Applications User's Guide /secured/assets/documents/en/user-guide/KZSDAUG.pdf documents 132339537837198660 User Guide N en Extended Y t792 pdf 11 Y N Kinetis ZigBee Stack Demo Applications User's Guide 1.3 MB KZSDAUG N 1453288510990732363806 true Y Tools

Documentation

Quick reference to our documentation types.

4 documents

Compact List

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?