SOT1773-1: VQFN16 | NXP Semiconductors

SOT1773-1: VQFN16


Overview

VQFN16, plastic, very thin quad flatpack; no leads; 16 terminals; 0.5 mm pitch; 3 mm x 3 mm x 1 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
VQFN16 surface mount quad VQFN 3 x 3 x 1 16 plastic
Manufacture Code Reference Codes Issue Date
98ASA00287 2017-06-11