SOT1681-1: VQFN24 | NXP Semiconductors

SOT1681-1: VQFN24


Overview

VQFN24, plastic, very thin quad flatpack; no leads; 24 terminals; 0.5 mm pitch; 4 mm x 4 mm x 1 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
VQFN24 surface mount quad VQFN 4 x 4 x 1 24 plastic
Manufacture Code Reference Codes Issue Date
98ASA00356 2017-06-11