SOT1646-1: VQFN40R | NXP Semiconductors

SOT1646-1: VQFN40R


Overview

VQFN40R, plastic, very thin quad flatpack; no leads; 40 terminals; 0.5 mm pitch; 6 mm x 6 mm x 0.98 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
VQFN40R surface mount quad VQFN 6 x 6 x 0.98 40 plastic
Manufacture Code Reference Codes Issue Date
98ASA00388D NON-JEDEC(JEDEC 2017-06-11